Smartphones

From pure communication, access to online documents, photos and videos, and programmable keys to the implementation of Industry 4.0 applications—intrinsically safe smartphones and feature phones support mobile workers in a wide range of tasks in industrial environments and hazardous areas. In addition to rugged housings and scratch-resistant displays that can be operated with wet hands or gloves, the devices are equipped with high-performance operating systems and powerful lithium ion batteries.
To guarantee long-term, unlimited use of the mobile devices, the Pepperl+Fuchs brand ecom also offers three-year service level contracts. The worldwide sales and service network provides comprehensive customer support around the globe.

Smart Digitalization and Full TransparencySmart-Ex® 03
Smart, safe, powerful: The new 5G smartphone Smart-Ex® 03 takes the digitalization of processes in hazardous areas to the next level. With the combined expertise of our Pepperl+Fuchs subsidiaries ECOM Instruments GmbH and Aava Mobile, specializing in mobile computing and telecommunications technology, we offer end-to-end, European in-house product development.
Discover the high-performance 5G smartphone!
- German
- Spanish
- English
- French
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - Pad-Ex 01 | en | PDF | 280 KB | |
Product Overview - Mobile Computing and Communications | en | PDF | 3 MB | |
Product Information - Smart-Ex 03 | en | PDF | 1 MB | |
Product Information - Tab-Ex 05-DZ1/DZ2 | en | PDF | 817 KB | |
Product Information - Tab-Ex® 03 – The Next Generation of 8" Android Tablets for Use in Hazardous Areas | en | PDF | 981 KB | |
Product Information - Tab-Ex® 04 Pro | en | PDF | 810 KB | |
Product Information - Tab-Ex® 04 Pro | en | PDF | 1 MB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Monitoring Refueling Processes - Using Explosion-Protected Tablets | en | PDF | 333 KB | |
Application Report - Achieving Industry 4.0 with Tablets for Hazardous Areas | en | PDF | 718 KB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Linecard - Hazardous Rated Mobile Devices by Pepperl+Fuchs | en | PDF | 1 MB | |
Linecard - Hazardous Rated Mobile Devices by Pepperl+Fuchs | en | PDF | 310 KB | |
Product Information Tab-Ex 05 DZ1/DZ2 | en | PDF | 294 KB | |
White Paper - Digital Products and Services | en | PDF | 595 KB |