Tablets

Tablets are available with powerful Android or Windows operating systems and enable mobile data exchange in the oil and gas, petrochemical, chemical, pharmaceutical, and other industries. The rugged tablet solutions are designed for harsh environments, Zone 1/21, Div. 1 and Zone 2/22, Div. 2 hazardous as well as non-hazardous areas. They support mobile workers with their daily tasks such as check-ups, inspections, maintenance measures, inventories, and material tracking.To meet the high demands of these applications and to ensure safe operation, the devices are subjected to several tests ensuring safe operation.

The Key to DigitalizationTab-Ex 04 Pro and Tab-Ex 05—The Next Generation of 8" and 10" 5G Android Tablets for Use in Hazardous Areas
All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement.
Find out more about the rugged tablets!

Tested to Ensure Safe Operation
- Thermal Resistance Test: Over a period of four weeks, the devices are exposed to extreme heat and humidity and a day of extreme cold in an environmental test chamber.
- Impact Tests: Test weights are dropped onto the devices several times from predefined heights to ensure the durability of the housings and (touch screen) displays.
- Drop Tests: Devices are dropped from a height of 1 m onto a concrete floor to test ruggedness.
- Overpressure and Flame Propagation Test: The units are then subjected to hydrostatic pressure tests to verify the strength and integrity of the housing. An internal explosion with test gases is then triggered to ensure that the flames do not spread from the inside to the outside.
- Protection Against Foreign Matter Ingress: Following the tests described above, the devices are tested in accordance with IP standards 64-68 for resistance to the penetration of water and dust.
- English
- French
- German
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - Tab-Ex® 04 Pro | en | PDF | 810 KB | |
Product Information - Tab-Ex® 03 – The Next Generation of 8" Android Tablets for Use in Hazardous Areas | en | PDF | 981 KB | |
Product Information - Tab-Ex® 04 Pro | en | PDF | 1 MB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Achieving Industry 4.0 with Tablets for Hazardous Areas | en | PDF | 718 KB | |
Application Report - Monitoring Refueling Processes - Using Explosion-Protected Tablets | en | PDF | 333 KB |