Select Your Country

Go to global website

AS-Interface

AS-Interface portfolio

AS-Interface, short for Actuator Sensor Interface (ASi), is a simple and cost-effective wiring technology for sensors and actuators in the field. Both the power supply and the data transmission are carried out via a two-core, reverse polarity protected flat cable. ASi devices are connected simply and flexibly using piercing technology—without additional connectors and at any point along the flat cable.

AS-Interface Advantages at a Glance:

  • Cost-effective integration of decentralized IOs
  • Open to all common fieldbus protocols
  • Flexible connection along the flat cable using piercing technology
  • ASi network lengths of several hundred meters are possible
  • Complete topology freedom (star, ring, or line)

Product Portfolio

product overview for power supplies, extenders and repeaters

Power Supplies, Power Extenders, and Repeaters

ASi power supply units supply the connected devices with 30.5 V and feature integrated data decoupling to extract the modulated process data. A large selection of power supply units from 2.8 A to 8 A in various designs is available for this purpose.

AS-Interface modules

Modules

ASi modules allow the connection of sensors, motorized drive rollers, or valves at field level. A variety of modules with IP20 degree of protection for control cabinet installation through to IP67 for direct installation in the field fit seamlessly into numerous applications.

Highlights:

  • The G10 series are the smallest ASi modules in the world with IP68/69K degree of protection
  • The G20 motor control modules enable the connection of motorized drive rollers and smart motors, and are also available as a stand-alone module with integrated ZPA logic
  • The small CB10 module can be flexibly integrated into boxes or used for panel mounting
indication and operation group image

Indication / Operation

In automation networks, operating buttons and stack lights are the central interfaces between man and machine. Due to the integrated ASi interface, the devices can be connected directly to the ASi network. In addition to non-safety-related operator button boxes, Pepperl+Fuchs also offers emergency stop buttons. The color and number of modular signal lights can be flexibly adapted to the application.

AS-Interface safety components

Safety at Work

AS-Interface offers secure data communication up to PL e/SIL 3. Safety components are especially easy to implement with AS-Interface and meet the latest safety requirements up to PL e (EN ISO 13849) and up to SIL 3 (IEC 61508/EN 62061). Even older AS-Interface networks can be quickly retrofitted with a monitor as a security network. This is due to the unique backwards compatibility. As a result, AS-Interface also ensures a high level of investment security for the future.