Ethernet IO Modules


Flexible Automation Solution with Decentralized Intelligence
Fieldbus systems ensure reliable data transfer between the control and sensor/actuator levels. When considering future Industry 4.0 scenarios, flexible automation solutions and real-time data transfer are becoming more important than ever. Ethernet IO modules from Pepperl+Fuchs fulfill this task and quickly and connect both digital sensors/actuators and IO-Link devices. The modules support the most common Ethernet protocols: PROFINET, EtherNet/IP, and EtherCAT. The desired protocol can be set directly on the module using a rotary switch. The multiprotocol capability of the Ethernet IO modules enables direct Ethernet communication with all common control panels with just one device.
The Ethernet IO modules offer comprehensive diagnostic functions that improve process transparency. LEDs provide status information for each channel, allowing channel-specific diagnostics at all times. An integrated web server enables remote access to network parameters such as IP addresses, subnet masks, and gateways.
A power connector with L-coded M12 plug allows a current rating of up to 16 A. As a result, the modules are able to meet higher peak loads and fewer cables are needed.
A fully encapsulated metal housing makes the modules extremely durable and suited for harsh conditions. The rugged design allows various mounting options, which eases installation and integration into existing plants. With this array of innovative features, Ethernet IO modules boost plant efficiency.
- German
- English
- Japanese
- Chinese
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Overview - IO-Link-Master with OPC UA Interface | en | PDF | 693 KB | |
Product Overview - IO-Link-Master with OPC UA Interface | en | PDF | 1 MB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - Ethernet IO Modules | en | PDF | 2 MB | |
Product Information - Ethernet IO Modules with IO-Link Master | en | PDF | 499 KB |