Fiber Optic Sensors

Pepperl+Fuchs' fiber optic sensors offer an ideal solution for detecting small targets under challenging conditions. These sensors and cables can be employed in spaces too small for conventional photoelectric sensors ensuring reliable object detection in particularly cramped mounting conditions. With their ability to endure extreme temperatures, mechanical vibrations, or exposure to highly corrosive cleaning agents, they allow high performance and durability in various demanding applications.
Fiber optic sensors come in a variety of sizes and shapes ranging from small DIN-rail mountable units to 18mm cylindrical housings to full-size limit switch housings. The sensors are available with numerous outputs, digital displays and a wide assortment of cables to choose from.
Features at a Glance
- Reliable operation under all ambient conditions
- Simple commissioning: choice of teach-in or potentiometer
- IO-Link interface available for user-friendly parameterization (MLV41)
- Fiber optic sensors with particularly high power (High Power versions)
- Degree of protection of up to IP67
- Suitable for plastic and glass fiber optics
- Narrow housing designs available for DIN rail mounting
- Chinese
- English
- German
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - Quick Select Product Guide - Industrial Sensors | en | PDF | 47 MB | |
Series 61 High Performance Photoelectric Sensors (USA-English) | en | PDF | 2 MB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Photoelectric Fiber Amplifier SU18 and SU19 series - Sense with Simplicity and Confidence (USA-English) | en | PDF | 5 MB |