Light Grids

Light grids consist of a transmitter and a receiver unit with a parallel array of a large number of infrared through beams. They have a two-dimensional detection field and are used for monitoring large areas. In spite of the simple operating principle, Pepperl+Fuchs offers an array of specialized light grids. Key features include large light beam angles ensuring easy alignment, “Teach-in” functions permitting fast adjustment, and crossed light beams increasing the resolution of the light grids. Additonally, automatic calibration of the signal strength ensures safe operation even in dirty or dusty areas.
Typical Applications
- Height and object detection in the packaging industry and in warehousing and material handling
- Detecting and counting irregular objects
- Determining the position of and measuring objects
- Detecting irregular shaped objects
- Identifying objects
- Chinese
- German
- English
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - Quick Select Product Guide - Industrial Sensors | en | PDF | 47 MB | |
Brochure - Automation Light Grids: LGS and LGM Series | en | PDF | 2 MB |
Others | Language | File Type | File Size | Download |
---|---|---|---|---|
Sensor Technology for Doors, Gates and Elevators (USA-English) | en | PDF | 4 MB |