Camera-Based Track Guidance (PGV)

Colored tape for lane tracking, Data Matrix codes for positioning, and control codes for navigation: Position Guided Vision (PGV) is the first and only Data Matrix positioning system that combines these technologies in one device. It is the ideal solution for driverless transport systems. The PGV read head consists of a camera system with a built-in illumination unit and reliably navigates via colored route-tracking tape/paint—even on highly reflective surfaces or around sharp curves.
With a large reading window and 2-D image recording, the PGV positioning system also detects damaged or dirty tape. In combination with Data Matrix codes, this creates possibilities for optical guidance of automatic guided vehicles (AGVs). These include specific turning operations along the route with the aid of Data Matrix control codes, exact positioning of AGVs with Data Matrix code tape, or navigation via tag mode in which Data Matrix tags are stuck to the ground in a fixed grid.

Unparalleled Safety: Safe Version safePGV
The safePGV enables safe absolute positioning up to SIL 3/PL e with a single sensor. This safety version is based on a combination of a 2-D read head and multicolor Data Matrix code tape. The integrated firmware checks the plausibility of the X position values using red and blue LEDs and then relays them to the safety PLC. The data can then be processed in the PLC without additional plausibility checks because of reliable, self-monitoring sensor technology. The system helps maintain a minimum distance between AGVs and ensures personnel safety.
Benefits of the PGV Positioning System
Reliably detects colored route-tracking tape/paint and Data Matrix codes, even on highly reflective surfaces
Excellent extraneous light immunity, > 100,000 lux, eliminates the need for additional contrast tape
Wide scan window coupled with the 2-D Data Matrix technology provides seamless navigation over damaged or dirty tape
Compact housing fits in the smallest AGVs
Easy mounting and installation with plug-and-play connectivity
Compatible with most industrial protocols
- English
- German
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - PGV Camera-Based Track Guidance | en | PDF | 4 MB | |
Product Information - Quick Select Product Guide - Industrial Sensors | en | PDF | 47 MB | |
Product Information - PGV Camera-Based Track Guidance | en | PDF | 2 MB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Precise Docking and Reliable Identification of AGVs | en | PDF | 199 KB | |
Application Report - Reliable Position Determination for Automated Guided Vehicles | en | PDF | 337 KB | |
Application Report - PGV System for Object Identification and Position Detection | en | PDF | 238 KB | |
Application Report - Reliable Navigation with the PGV Read Head and Data Matrix Tags | en | PDF | 209 KB |