Inductive Positioning Systems (PMI)

The PMI inductive positioning system is used to detect linear position and measure rotation angle. The positioning system is reliable in dusty and dirty environments and under extreme temperature fluctuations. A patented configuration and wiring of multiple coils within a single sensor and intelligent evaluation enable maximum precision and efficiency. Depending on application requirements, the measuring range and several switch points or windows can be defined in one sensor. Equipped with IO-Link, PMI inductive positioning systems pave the way for Industry 4.0 applications.
- English
- German
Brochures | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - Quick Select Product Guide - Industrial Sensors | en | PDF | 47 MB | |
Product Overview - Inductive Positioning Systems | en | PDF | 1 MB | |
Product Information - Perfection by Precision - Sensors for the Printing Industry | en | PDF | 16 MB |
Application reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - Reliable Detection in the Production of Motor Chain Tensioners | en | PDF | 186 KB | |
Application Report - Reliable Position Detection in Pipe Manufacturing | en | PDF | 159 KB | |
Application Report - Monitoring the Platform Position in Tank Car Wash Systems | en | PDF | 303 KB | |
Application Report - Precise Dancer Control in Battery Cell Manufacturing | en | PDF | 144 KB |