Select Your Country

Go to global website

RFID Handhelds

Industrial RFID handhelds from Pepperl+Fuchs

RFID handhelds from Pepperl+Fuchs help you to identify RFID tags independently of stationary readers. This leads to a wide range of potential applications. Use our RFID handhelds to manually control quality or to verify maintenance work. Using a sophisticated mechanism, RFID read/write heads for different frequencies (LF, HF, UHF) can be quickly and easily attached to the handheld's base module without any tools.

The read/write heads are plug-and-play, allowing them to be interchanged during operation without needing any time-consuming configuration work. This ensures users can concentrate completely on the identification task at hand. To help with this, the basic device has a 4.8-inch capacitive, hardened color touch display, which can be read clearly at all times even in suboptimal ambient light conditions. IP54 protection emphasizes the device's suitability for use outdoors and in other challenging environments.

The RFID handhelds are built around a high-performance Arm Cortex A53, quad-core processor with a 1.8 GHz clock frequency per core, and features an embedded Cortex M4, 400 MHz processor, which provides dedicated control of the RFID read/write heads. In addition to the powerful processors, the handhelds have 2 GB of RAM and 16 GB of flash memory, providing quick access and fast processing times even when working with more complex software applications.

English
  • German
  • English
  • Chinese
  • Korean
Language
Brochures
Language
File Type
File Size
Download
Product Information - Quick Select Product Guide - Industrial Sensors
en
PDF
47 MB
Others
Language
File Type
File Size
Download
2007 Reference & Buyer's Guide - Identification Products (USA-English)
en
PDF
29 MB