Select Your Country

Go to global website

SC-Ex Spring clip

Key Benefits at a Glance

  • 4QuickFix System
  • Optimal solution for attachment to belts
  • Easy fastening
  • Stepwise 360° rotatable
  • Note: SC-Ex is needed for CR-Ex H10/LC H10 and CR-Ex S02/LC S02

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

DE
  • DE
  • EN

Technical data of SC-Ex

Spring clip with 4QuickFix
Colorblack
MaterialAntistatic plastic
Massapprox. 40 g
Dimensions67 mm x 51 mm x 27 mm
SeriesSmart-Ex® 02 , Ex-Handy 10 , Visor-Ex® 01