Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Pulse count | max. 2500 | |
Functional safety related parameters | ||
MTTFd | 140 a | |
Mission Time (TM) | 20 a | |
L10 | 50 E+9 at 1750 rpm | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC or 5 V DC ± 5 % (see "Output circuit" in the ordering information) | |
No-load supply current | max. 70 mA | |
Output | ||
Output type | push-pull, incremental or RS 422, incremental (see "Output circuit" in the ordering information) |
|
Voltage drop | < 2.5 V (push-pull, incremental) | |
Load current | max. per channel 40 mA , short-circuit protected, reverse polarity protected (push-pull, incremental) max. per channel 20 mA , short-circuit protected, reverse polarity protected (RS 422, incremental) |
|
Output frequency | max. 200 kHz | |
Rise time | 600 ns | |
De-energized delay | 600 ns | |
Connection | ||
Connector | M23 connector, 12-pin , clockwise rotation M23 connector, 12-pin , counter clockwise rotation |
|
Cable | ∅7,5 mm, 6 x 2 x 0,14 mm2 | |
Terminal compartment | Cable duct for cable diameter ∅4 mm ... 13 mm | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP66, IP67 or IP69K | |
Climatic testing | DIN EN 60068-2-78 , no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 200 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 20 g, 10 ... 2000 Hz | |
Ambient conditions | ||
Operating temperature | -40 ... 80 °C (-40 ... 176 °F) fixed cable | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Mechanical specifications | ||
Material | ||
Housing | 3.2315 aluminum | |
Flange | 3.2315 aluminum | |
Shaft | Stainless steel 1.4305 / AISI 303 | |
Mass | approx. 2200 g | |
Rotational speed | max. 3000 min -1 | |
Starting torque | ≤ 20 Ncm | |
Shaft insulation | max. 2.5 kV (for dielectric strength version) | |
Shaft load | ||
Axial | ≤ 300 N | |
Radial | ≤ 400 N | |
Angle offset | 1 ° | |
Axial offset | max. 1 mm | |
Dimensions | ||
Length | 90 mm | |
Diameter | 110 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
When conditions are tough, the ENI11HD heavy-duty rotary encoders provide reliable speed feedback for large asynchronous motors.
Heat, cold, dirt, permanent vibration, strong shocks, and electromagnetic interference pose no problem for these heavy duty encoders. The optional electrically insulated shaft guarantees a dielectric strength of up to 2.5 kV. This option prevents damage to the ball bearing due to current flashovers caused by shaft currents.
ENI11HD rotary encoders combine a long service life with a high level of reliability. The cover on the junction box, which can be rotated 4 x 90°, provides greater flexibility when installing and maintaining the device while also helping to save costs.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 288 KB | |
Manuals | |||
Manual ENI11HD | ENG | 3867 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 256 KB |
CAD 3-D additional / CAD 3-D additional | ALL | STP | 264 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | CoC 20190913-E223176 RptRef E223176-20081013 | ALL | 280 KB | |
Declaration of Conformity | ||||
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-7160 | ALL | 246 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|