Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
PS1/31
Indicators/operating means |
Function indicator | LED green: power on (according to safety) LED yellow: switching state, lights up for energized relay |
Control elements | 10-fold programming switch for timer functions and switching type |
Electrical specifications |
Operating voltage | 115 / 230 V AC |
Power consumption | 5 VA (0.25 A miniature fuse) |
Output |
Switching type | light/dark on selectable programmable |
Signal output | Relay, 1 alternator |
Switching voltage | 240 V AC |
Switching current | 1 A |
Switching frequency | 20 Hz |
Response time | 20 ms |
Timer function | ON delay (GAN), OFF delay (GAB), ON delay-OFF delay (GAN-GAB), 0.1 ... 15 s programmable |
Other outputs | Sensor power supply 24 VDC, max. 180 mA |
Conformity |
Product standard | EN 60947-5-2 |
Approvals and certificates |
Approvals | CE |
Ambient conditions |
Ambient temperature | 0 ... 60 °C (32 ... 140 °F) |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP55 |
Connection | 4 PG16 screwed connections , cage tension terminals in the terminal space |
Material | |
| Housing | Plastic with transparent cover |
Installation | screw fixing Only the four holes under the cover screws can be used for mounting. |
Mass | 600 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27040301 |
ECLASS 12.0 | 27040301 |
ECLASS 11.0 | 27040301 |
ECLASS 10.0.1 | 27040301 |
ECLASS 9.0 | 27040301 |
ECLASS 8.0 | 27040301 |
ECLASS 5.1 | 27040301 |
ETIM 9.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 5.0 | EC002540 |
UNSPSC 12.1 | 39121004 |
Details:
PS1/31
Product Documentation:
PS1/31
Design / Simulation:
PS1/31
Associated Products:
PS1/31
Accessory of |
|
|
|
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, In accord with EN81-20 and EN81-70, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Automatic beam crossing, Operating voltage: 11 ... 30 V DC, Test input: Test: Operating voltage , Operating mode 0 V, UL approval: E310569 , cULus Listed , class 2 power supply , max. ambient temperature 60 °Cfa |
|
|
|
|
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, Thru-beam light grid with integrated controller, In accord with EN81-70 and EN12015/16, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Operating voltage: 11 ... 30 V DC, UL approval: cULus Listed, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection: M8 x 1 connector, 4-pin, Housing: Aluminumfa |
|
|
|
|
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Automatic beam crossing and beam suppression, Insensitive to reflection and ambient light, Operating voltage: 11 ... 30 V DC, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection: M8 x 1 connector, 4-pin, Housing: Aluminumfa |
|