Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Rubber profile for safety edges from the SIGNAL series |
Mechanical specifications | ||
---|---|---|
Material | EPDM (ethylene propylene diene rubber) | |
Mass | 1140 g / m | |
Dimensions | ||
Height | 95 mm | |
Width | 50 m | |
Depth | 30 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 11.0 | 27270992 |
ECLASS 10.0.1 | 27270992 |
ECLASS 9.0 | 27270992 |
ECLASS 8.0 | 27270990 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121528 |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.