Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RL28-55-LAS/47/82b/115
Product Description |
Retroreflective sensor with polarization filter |
General specifications |
Effective detection range | 0 ... 30 m |
Reflector distance | 0.3 ... 30 m |
Threshold detection range | 42 m |
Reference target | MH82 reflector |
Light source | laser diode |
Light type | modulated visible red light |
Polarization filter | yes |
Laser nominal ratings | |
| Note | LASER LIGHT , DO NOT STARE INTO BEAM |
| Laser class | 1 |
| Wave length | 650 nm |
| Beam divergence | < 1.5 mrad |
| Pulse length | approx. 4.5 µs |
| Repetition rate | approx. 6 kHz ... 20 kHz |
| max. pulse energy | 4 nJ |
Diameter of the light spot | approx. 45 mm at 30 m |
Opening angle | Emitter: < 0.1 ° Receiver: < 2 ° |
Ambient light limit | 50000 Lux |
Functional safety related parameters |
MTTFd | 560 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Operation indicator | LED green |
Function indicator | 2 LEDs yellow, light up when light beam is free, flash when falling short of the stability control, off when light beam is interrupted |
Control elements | sensitivity adjustment (Adjustment to < 25% of the effective operating range) , Light-on/dark-on changeover switch |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | max. 10 % |
No-load supply current | ≤ 35 mA |
Protection class | II, rated insulation voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 |
Output |
Stability alarm output | 1 PNP, inactive when falling short of the stability control for 10;s immediately inactive if 4 light beam interruptions take place |
Switching type | light/dark on switchable |
Signal output | 2 PNP, complementary, short-circuit protected, reverse polarity protected , open collectors |
Switching voltage | max. 30 V DC |
Switching current | max. 200 mA |
Voltage drop | ≤ 2.5 V DC |
Switching frequency | 1000 Hz |
Response time | 0.5 ms |
Conformity |
Product standard | EN 60947-5-2 |
Laser safety | EN 60825-1 |
Approvals and certificates |
EAC conformity | TR CU 020/2011 |
Protection class | II, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 |
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 |
FDA approval | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 |
Ambient conditions |
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 2500 mm fixed cable |
Material | |
| Housing | Plastic ABS |
| Optical face | Plastic pane |
Mass | 80 g |
Dimensions | |
| Height | 88 mm |
| Width | 25.8 mm |
| Depth | 54.3 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Details:
RL28-55-LAS/47/82b/115
Product Documentation:
RL28-55-LAS/47/82b/115
Design / Simulation:
RL28-55-LAS/47/82b/115
Approvals:
RL28-55-LAS/47/82b/115
Associated Products:
RL28-55-LAS/47/82b/115
Accessories |
|
|
|
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa |
|
|
|
|
Mounting bracket: mounting aid for sensors in the RL* seriesfa |
|
|
|
|
Mounting aid for RL* seriesfa |
|
|
|
|
Mounting bracket for rear wall mountingfa |
|
|
|
|
Weld slag cover modelfa |
|
|
|
|
Reflector with Micro-structure, rectangular 82 mm x 60 mm, mounting holesfa |
|