Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RL28-55-V/82b/105/110
Product Description |
Retroreflective sensor with polarization filter with foreground suppression |
General specifications |
Effective detection range | 0 ... 13 m |
Reflector distance | 0.5 ... 13 m (blind range 0 ... 0.2 m faded out) |
Threshold detection range | 17 m
|
Reference target | H85-2 reflector |
Light source | LED |
Light type | modulated visible red light , 660 nm |
Polarization filter | yes |
Diameter of the light spot | approx. 220 mm at a distance of 13 m |
Opening angle | emitter 1.2° receiver 2° |
Ambient light limit | 80000 Lux |
Functional safety related parameters |
MTTFd | 690 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Operation indicator | LED green |
Function indicator | 2 LEDs yellow, light up when light beam is free, flash when falling short of the stability control, off when light beam is interrupted |
Control elements | sensitivity adjustment (Adjustment to < 25% of the effective operating range) , Light-on/dark-on changeover switch |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | ≤ 40 mA |
Output |
Stability alarm output | 1 PNP, inactive when falling short of the stability control for 10;s immediately inactive if 4 light beam interruptions take place |
Switching type | light/dark on switchable |
Signal output | 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Switching frequency | 1000 Hz |
Response time | 0.5 ms |
Conformity |
Product standard | EN 60947-5-2 |
Approvals and certificates |
EAC conformity | TR CU 020/2011 |
Protection class | II, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 |
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 |
Ambient conditions |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 5-pin, M12 x 1 connector |
Material | |
| Housing | Plastic ABS |
| Optical face | plastic |
| Connector | plastic |
Mass | 70 g |
Dimensions | |
| Height | 88 mm |
| Width | 25.8 mm |
| Depth | 54.3 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Details:
RL28-55-V/82b/105/110
Product Documentation:
RL28-55-V/82b/105/110
Design / Simulation:
RL28-55-V/82b/105/110
Approvals:
RL28-55-V/82b/105/110
Associated Products:
RL28-55-V/82b/105/110
Accessories |
|
|
|
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa |
|
|
|
|
Mounting bracket: mounting aid for sensors in the RL* seriesfa |
|
|
|
|
Mounting aid for RL* seriesfa |
|
|
|
|
Mounting bracket for rear wall mountingfa |
|
|
|
|
Weld slag cover modelfa |
|