Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor with AS-Interface |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 15 m | |
Reflector distance | 300 ... 15000 mm | |
Reference target | H60 reflector | |
Light source | laser diode | |
Light type | 670 nm red light pulsed LASER-light (12 µs), 2 mW peak power, laser class 2, eye-safe |
|
Polarization filter | yes | |
Laser class | 2 | |
Diameter of the light spot | 50 mm at a distance of 15 m | |
Ambient light limit | 10000 Lux | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | Teach-In: LED green flashing switching state: LED yellow pre-fault indicator: LED red flashing |
|
Control elements | membrane keys for setting sensitivity and Teach-In | |
Electrical specifications | ||
Operating voltage | via AS-Interface network | |
Time delay before availability | ≤ 80 ms | |
Output | ||
Switching type | light/dark on | |
Signal output | AS-Interface | |
Switching current | ≤ 35 mA | |
Switching frequency | ≤ 1000 Hz | |
Response time | ≤ 0.5 ms | |
Timer function | programmable | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Approvals and certificates | ||
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP68 | |
Connection | 4-pin M12 x 1 connector, 90° adjustable | |
Material | ||
Housing | PBT | |
Optical face | scratch resistant plastic lens | |
Connector | AlSi | |
Mass | 60 g | |
Dimensions | ||
Height | 50 mm | |
Width | 18 mm | |
Depth | 45 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Introduction MLV11 Series | ENG | 216 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Pepperl+Fuchs | PF08CERT1244 | ALL | 503 KB |