Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
ML9-54/59/103/115a/123
Product Description |
Retroreflective sensor with polarization filter |
General specifications |
Effective detection range | 0 ... 5 m |
Threshold detection range | 6 m |
Reference target | H85-2 reflector |
Light source | LED |
Light type | modulated visible red light |
Polarization filter | yes |
Diameter of the light spot | approx. 110 mm at a distance of 3 m |
Opening angle | approx. 2.1 ° |
Ambient light limit | 30000 Lux |
Functional safety related parameters |
MTTFd | 1240 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Operation indicator | LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) |
Function indicator | LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve |
Control elements | Teach-In key |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , class 2 |
Ripple | max. 10 % |
No-load supply current | < 20 mA at 24 V |
Input |
Function input | Ext. Teach-In input (ET) |
Output |
Switching type | dark-on |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Voltage drop | ≤ 2 V DC |
Switching frequency | 1000 Hz |
Response time | 0.5 ms |
Conformity |
Product standard | EN 60947-5-2 |
Approvals and certificates |
Protection class | II, rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 |
UL approval | cULus |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 200 mm fixed cable with 4-pin, M8x1 connector |
Material | |
| Housing | PC (glass-fiber-reinforced Makrolon) |
| Optical face | glass |
Mass | approx. 25 g |
Dimensions | |
| Height | 38 mm |
| Width | 23 mm |
| Depth | 11 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Details:
ML9-54/59/103/115a/123
Product Documentation:
ML9-54/59/103/115a/123
Design / Simulation:
ML9-54/59/103/115a/123
Approvals:
ML9-54/59/103/115a/123
Associated Products:
ML9-54/59/103/115a/123
Accessories |
|
|
|
Female cordset single-ended M8 straight A-coded, 4-pin, PVC cable greyfa |
|
|
|
|
Female cordset single-ended M8 angled A-coded, 4-pin, PVC cable greyfa |
|
|
|
|
Female cordset single-ended M8 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M8 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Mounting aid for ML9 series, Mounting bracketfa |
|
|
|
|
Mounting aid for ML9 series, Threaded bolt M3fa |
|