General specifications |
Effective detection range | 0 ... 13 m |
Reflector distance | 0.5 ... 13 m (blind range 0 ... 0.2 m faded out) |
Threshold detection range | 17 m
|
Reference target | H85-2 reflector |
Light source | LED |
Light type | modulated visible red light , 660 nm |
Polarization filter | yes |
Diameter of the light spot | approx. 220 mm at a distance of 13 m |
Opening angle | emitter 1.2° receiver 2° |
Ambient light limit | 80000 Lux |
Functional safety related parameters |
MTTFd | 690 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 90 % |
Indicators/operating means |
Operation indicator | LED green |
Function indicator | 2 LEDs yellow, light up when light beam is free, flash when falling short of the stability control, off when light beam is interrupted |
Control elements | sensitivity adjustment (Adjustment to < 25% of the effective operating range) , Light-on/dark-on changeover switch |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | 40 mA |
Input |
Test input | emitter deactivation with +Ub |
Output |
Stability alarm output | 1 PNP, inactive when falling short of the stability control for 10;s immediately inactive if 4 light beam interruptions take place |
Switching type | light/dark on, switchable (selectable, light/dark switching is only activated if the receiver has 'dark on' selected.) |
Signal output | 1 NPN, 1 PNP synchronized-switching, short-circuit protected, reverse polarity protected , open collectors |
Switching voltage | max. 30 V DC |
Switching current | max. 200 mA |
Switching frequency | 1000 Hz |
Response time | 0.5 ms |
Timer function | ON delay (GAN), OFF delay (GAB), one shot (IAB), ON delay-one shot (GAN-IAB), ON delay-OFF delay (GAN-GAB), programmable adjustment interval 0.02 s ... 1 s |
Conformity |
Product standard | EN 60947-5-2 |
Approvals and certificates |
EAC conformity | TR CU 020/2011 |
Protection class | II, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Caution! The protection class 2 is only valid when the terminal compartment is closed. |
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 |
Ambient conditions |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | terminal compartment with 8 spring-loaded terminals for wire cross section 0.5 ... 1.5 mm2, insulation stripping 7.5 ... 8.5 mm, M16 x 1.5 cable gland |
Material | |
| Housing | Plastic ABS |
| Optical face | plastic |
Mass | approx. 112 g |
Dimensions | |
| Height | 88 mm |
| Width | 25.8 mm |
| Depth | 65.5 mm |