Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
ML17-54/73/120
Product Description |
Retroreflective sensor with polarization filter |
General specifications |
Effective detection range | 0 ... 3.5 m |
Reflector distance | 50 ... 3500 mm |
Threshold detection range | 5 m |
Reference target | FE-RR1 reflector |
Light source | LED |
Light type | modulated visible red light , 626 nm |
Polarization filter | yes |
Ambient light limit | ≤ 10000 Lux |
Indicators/operating means |
Operation indicator | LED green |
Function indicator | LED yellow, lights up with receiver lit |
Control elements | sensitivity adjustment |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , class 2 |
Ripple | max. 10 % |
No-load supply current | < 25 mA |
Operating current | 100 mA max per output |
Time delay before availability | ≤ 200 ms |
Output |
Switching type | light/dark on |
Signal output | 2 PNP, short-circuit protected, reverse polarity protected |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Voltage drop | ≤ 2 V DC |
Switching frequency | 500 Hz |
Response time | ≤ 1 ms |
Compliance with standards and directives |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 4-pin, M12 x 1 connector |
Material | |
| Housing | ABS |
| Optical face | Acrylic |
Mass | approx. 8.5 g |
Dimensions | |
| Height | 34.5 mm |
| Width | 15 mm |
| Length | 29.3 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Details:
ML17-54/73/120
Approvals:
ML17-54/73/120
Associated Products:
ML17-54/73/120
Accessories |
|
|
|
Mounting bracket fa |
|
|
|
|
Mounting bracket fa |
|