Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RL81-54/25/31/115 SET
Product Description |
Retroreflective sensor with polarization filter |
General specifications |
Effective detection range | REF-H88x50 0 ... 12 m
|
Reflector distance | REF-H88x50 2.5 ... 15.5 m
|
Threshold detection range | REF-H88x50 15.5 m
|
Reference target | REF-H88x50
|
Light source | LED |
Light type | modulated visible red light , 640 nm |
Diameter of the light spot | approx. 200 mm at a distance of 6 m |
Opening angle | 3 ° |
Ambient light limit | EN 60947-5-2 10000 Lux |
Functional safety related parameters |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Function indicator | LED yellow |
Electrical specifications |
Operating voltage | 12 ... 24 V AC/DC
|
Ripple | 10 % |
No-load supply current | ≤ 40 mA |
Time delay before availability | < 300 ms |
Output |
Switching type | light-on |
Signal output | Relay, 1 alternator Relay energized: Light beam is not interrupted |
Switching voltage | max. 50 V AC ; 60 V DC |
Switching current | max. 1 A |
Switching power | max: 30 W ; 60 VA |
Response time | Light beam unobstructed to light beam interrupted: 10 ms Light beam interrupted to light beam unobstructed: 80 ms |
Conformity |
Product standard | EN 60947-5-2 |
Approvals and certificates |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP65 |
Connection | 2-meter PVC cable |
Material | |
| Housing | Polycarbonate |
| Optical face | PMMA |
Mass | approx. 155 g |
Dimensions | |
| Height | 87 mm |
| Width | 25 mm |
| Depth | 42.5 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Details:
RL81-54/25/31/115 SET
Product Documentation:
RL81-54/25/31/115 SET
Approvals:
RL81-54/25/31/115 SET