Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
PAD-EX01P8DZ2EURC0508256WIFRMS
Product Description |
Pad-Ex 01 DZ2 (Div. 2 and Zone 2/22), with preinstalled VisuNet RM Shell 5 firmware based on Microsoft® Windows® 10 IoT Enterprise 2019 LTSC (x64), camera, i5 processor, 8 GB RAM, 256 GB SSD |
Hardware |
Processor | Intel Broadwell i5 (8250 U) |
Working memory | RAM 8 GByte |
Camera | |
| Front camera | 2 MP |
| Main camera | 5 MP Autofocus |
Internal data memory | 256 GByte |
Sensors | Acceleration sensor, gyroscope and e-compass, light sensor |
Indicators/operating means |
Display | Can be operated while wearing gloves |
| Touchscreen technology | Capacitive multitouch |
| Type | TFT, LCD |
| Screen diagonal | 29.5 cm (11.6 ") |
| Resolution | 1920x1080 (Full HD) |
| Brightness | 1000 cd/m2 (nit) |
| Colors | 16 Mio. |
Electrical specifications |
Battery type | Li-Ion battery 43.8 WH 19 V 3950 mAh |
Operating duration | up to 7 h |
Communication |
WLAN | 802.11 a/b/g/n/ac (2.4 GHz + 5 GHz) |
Bluetooth | Bluetooth® 5.0 |
GPS sensor | GPS, Glonass, Beidou, Galileo |
USB | USB 3.0 (Type-A) x 2 |
Software |
Operating system | VisuNet RM Shell 5 (based on Microsoft® Windows® 10 IoT 2019 LTSC) |
Languages | German, English (default) |
Ambient conditions |
Ambient temperature | -10 ... 55 °C (14 ... 131 °F) |
Mechanical specifications |
Degree of protection | IP64 |
Mass | 1200 g |
Dimensions | H x W x D 192 mm x 298 mm x 20 mm |
Data for application in connection with hazardous areas |
ATEX approval | |
| Certificate of conformity | EPS 16 ATEX 1 163 X |
| ATEX marking | II 3G Ex ic IIC T4 Gc II 3D Ex ic IIIB T135°C Dc |
International approvals |
SGS approval | |
| SGS certificate | SGSNA/20/SUW/00020 |
| Approved for | Class I, II, III, Division 2, GRPS A-G, T4, T135 °C Class I, Zone 2, Group IIC T4 |
IECEx approval | |
| IECEx certificate | IECEx EPS 16.0072X |
| IECEx marking | Ex ic IIC T4 Gc Ex ic IIIB T135 °C Dc |
Classifications
System | Classcode |
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Details:
PAD-EX01P8DZ2EURC0508256WIFRMS
Product Documentation:
PAD-EX01P8DZ2EURC0508256WIFRMS
Approvals:
PAD-EX01P8DZ2EURC0508256WIFRMS
Associated Products:
PAD-EX01P8DZ2EURC0508256WIFRMS
Accessories |
|
|
|
Thin Client Firmware for VisuNet Remote Monitors, Box Thin Clients and Tablet Thin Clients (mobile), Innovative firmware to support easy integration and management of remote monitors and thin clients, Supports installation of third-party applications, such as Citrix Receiver and Java Runtime, Based on Microsoft® Windows 10 IoT Enterprise LTSC 2019, Microsoft Universal Write Filter, firewall, USB lock-down, and virus scanner support for maximum system security, Auto connect to host systems after RM startuppa |
|
|
|
|
Vehicle dock for Pad-Ex 01 DZ2, D2pa |
|
|
|
|
Charger for BP P01 HC and BP P01 SCpa |
|
|
|
|
Shoulder strap for Pad-Ex 01 DZ2, D2pa |
|
|
|
|
X-strap for Pad-Ex 01 DZ2, D2pa |
|
|
|
|
Stylus pen with fiber tip and coiled cablepa |
|
|
|
|
Hand strap for Pad-Ex 01 DZ2, D2pa |
|
|
|
|
VisuNet Control Center License Key for RM Shell 5, Enables easy, centralized management of a Remote Monitor via the VisuNet Control Centerpa |
|
|
|
|
DRDC License Key for RM Shell 5, Allows you to directly connect from a VisuNet Remote Monitor to a virtualized Emerson DeltaV systempa |
|
|
|
|
PRO License Key for RM Shell 5, Restricted Web browser (Internet Explorer-based): Allows the secure direct access of HTML-based MES and SCADA systems, Restricted Web browser (Chrome-Engine-based): HTML5 compatible web browser that enables the secure access of websites and web-applications., Desktop Sharing: Clone a Remote Monitor to work with one host system from several Remote Monitors simultaneously, Raritan KVM Profile: Client allows to directly connect to Raritan Dominion KX II-101 V2 KVM-Switchpa |
|
|
|
|
Additional Management tool for VisuNet Remote Monitors and Box Thin Clients, User-friendly, centralized management tool, Remotely configure (e.g., IP address) Remote Monitors, Create and edit remote profiles (e.g. a RDP connection profile) on a Remote Monitor, Copy profiles from one Remote Monitor to another Remote Monitor, Monitor the operators screen and support them remotely via "session shadowing"pa |
|