Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VOS-LE-C-35MM
Product Description |
Fixed focal length lens, high-resolution, compact Megapixel lens, with locking screws for C-mount cameras |
General specifications |
Optical resolution | 2 MP |
Focal length | 35 mm |
Focal range | ≥ 25 mm ... < 50 mm |
Format | 2/3" |
Aperture | F1,6-16 |
Aperture contro | manually |
Horizontal angle of view | 14.8 ° |
Vertical angle of view | 11.1 ° |
Diagonal angle of view | 18.4 ° |
At image format | 8.8 x 6.6 mm |
MOD (Minimum object distance) | 400 mm |
Ambient conditions |
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) |
Mechanical specifications |
Mass | 64 g |
Objective connection | C-mount |
Dimensions | |
| Length | 35.4 mm |
| Diameter | 29.5 mm |
Filter thread | M 27 × 0.5 |
Classifications
System | Classcode |
ECLASS 13.0 | 27310101 |
ECLASS 12.0 | 27310101 |
ECLASS 11.0 | 27310101 |
ECLASS 10.0.1 | 27310101 |
ECLASS 9.0 | 27310101 |
ECLASS 8.0 | 27310101 |
ECLASS 5.1 | 27310101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211711 |
Details:
VOS-LE-C-35MM