Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm |
Mechanical specifications | ||
---|---|---|
Material | Metal sheet (steel), zinc-plated aluminum |
System | Classcode |
---|---|
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 10.0.1 | 27273701 |
ECLASS 9.0 | 27273701 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |