Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 11+, 12- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 1 W | |
Power consumption | 1.3 W | |
Input | ||
Connection side | field side | |
Connection | terminals 4-, 5-, 3+, 2+, 1+ | |
Potentiometer | ||
Nominal resistance | 500 Ω to 100 kΩ | |
Supply voltage | approx. 4.7 V | |
Lead resistance | ≤ 5 % of the potentiometer resistance at ≥ 500 Ω (can be equalized by user) | |
Output | ||
Connection side | control side | |
Connection | terminals 7-, 8+ | |
Current output | 0 ... 20 mA, load ≤1 kΩ | |
Transfer characteristics | ||
Accuracy | 0.05 % | |
Deviation | ||
Linearity | ≤ ± 10 µA | |
Influence of ambient temperature | ≤ 1 µA/K | |
Rise time | 10 to 90 % ≤ 8 ms; 10 to 90 % within 1 % of span ≤ 25 ms | |
Galvanic isolation | ||
Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
Indicators/settings | ||
Control elements | potentiometer | |
Configuration | via potentiometer | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 120 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1 | |
Height | 107 mm | |
Width | 20 mm | |
Depth | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 00 ATEX 7171 | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I | |
Voltage | 10.4 V DC | |
Current | 46 mA | |
Power | 120 mW | |
Supply | ||
Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) | |
Output | ||
Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) | |
Certificate | TÜV 02 ATEX 1797 X | |
Marking | II 3G Ex nA II T4 | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0129 | |
UL approval | ||
Control drawing | 116-0173 (cULus) | |
IECEx approval | ||
IECEx certificate | IECEx BAS 10.0060 IECEx BAS 10.0061X |
|
IECEx marking | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I Ex ec IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210190 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210107 |
ETIM 9.0 | EC002476 |
ETIM 8.0 | EC002476 |
ETIM 7.0 | EC002476 |
ETIM 6.0 | EC002476 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
The transformer isolated barrier supplies power to the potentiometers in the hazardous area.
The loop voltages are transmitted.
The transformer isolated barrier is available with current and voltage outputs (terminals 7 and 8).
It can be operated in the 3-, 4- or 5-wire mode with the potentiometer.
In the 5-wire mode of operation, the potentiometer voltage is measured at terminals 2 and 5 and automatically readjusted. For a 4-wire connection on the transformer isolated barrier, terminals 4- and 5- are bridged. With the resistance adjustment on the front housing panel, it is possible to adjust the final value. For potentiometer resistances greater than 500 Ù, the potentiometer can be used to compensate for lead resistances up to 5 % of the potentiometer value. During adjustment, the potentiometer is set to 100 % of its value and the output signal is adjusted to 100 % of the required value. This adjustment can be repeated setting the potentiometer to 0 %.
Terminals 4 and 5 as well as 1 and 2 must be bridged for a 3-wire connection to the potentiometer.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Energy Generation in Wastwater Treatment Plants | ENG | 532 KB | |
Application Report - Generating Electricity in Coal-Fired Power Plants | ENG | 412 KB | |
Application Report - Screening Systems in Sewage Treatment Plants | ENG | 577 KB | |
Application Report - Sicherer Brennstofftransport in Kohlekraftwerken | ENG | 391 KB | |
Application Report - Water Inlet in Wastewater Treatment Plants | ENG | 526 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 170 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1854 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Australia Test Safe | ANZEx 17.3006X | ALL | 6788 KB | |
Baseefa IECEx Certificate of Conformity | IECEx BAS 10.0060 | ALL | LINK | --- |
Baseefa IECEx Certificate of Conformity | IECEx BAS 10.0061X | ALL | LINK | --- |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
Europe Baseefa II (1) D ATEX Category (M1) ATEX Category (1) D ATEX Category (1) G | BAS 00 ATEX 7171 | ALL | 3144 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 02 ATEX 1797X | ALL | 1285 KB | |
India PESO (India) CCOE | A/P/HQ/KA/104/5776 (P477234) | ALL | 528 KB | |
Korea KOSHA | 19-AV4BO-0436 | ALL | 73 KB | |
Pepperl+Fuchs Functional Safety Assessment | FS-0058PF-20A | ALL | 81 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC 20140902 - E106378 RepRef 20011030 | ALL | 429 KB | |
USA FM | CoC 1Z2A1.AX | ALL | 78 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Ukraine SERTIS Ex | SC 21.0646 X | ALL | 12351 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 1092 KB | ||
Control drawing FM / Control drawing FM | ALL | 58 KB | ||
Declaration of Conformity | ||||
EU-Declaration of conformity | TDOC-0055DENG | ENG | 184 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|
||||||
|