NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | 1.5 mm | |
Installation | flush | |
Assured operating distance | 0 ... 1.215 mm | |
Actual operating distance | 1.35 ... 1.65 mm typ. | |
Reduction factor rAl | 0.22 | |
Reduction factor rCu | 0.19 | |
Reduction factor r304 | 0.65 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8 V | |
Switching frequency | 0 ... 5000 Hz | |
Hysteresis | 1 ... 10 typ. 5 % | |
Current consumption | ||
Measuring plate not detected | min. 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Gb | IECEx PTB 11.0037X | |
Equipment protection level Da | IECEx PTB 11.0037X | |
Equipment protection level Mb | IECEx PTB 11.0037X | |
ATEX approval | ||
Equipment protection level Gb | PTB 00 ATEX 2048 X | |
Equipment protection level Da | PTB 00 ATEX 2048 X | |
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 2 m , shielded | |
Core cross section | 0.14 mm2 | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Cable | ||
Bending radius | > 10 x cable diameter | |
Dimensions | ||
Length | 22 mm | |
Diameter | 6.5 mm | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 1054 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 176 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 21 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 198 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 00 ATEX 2048 X | ALL | 29071 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0037X | ALL | LINK | --- |