Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
SC3,5-N0-Y98395
General specifications |
Switching function | Normally closed (NC) |
Output type | NAMUR |
Slot width | 3.5 mm |
Depth of immersion (lateral) | 5 ... 7 typ. 6 mm |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) |
Operating voltage | 5 ... 25 V |
Switching frequency | 0 ... 3000 Hz |
Hysteresis | 0.41 ... 0.6 |
Current consumption | |
| Measuring plate not detected | ≥ 3 mA at nominal voltage |
| Measuring plate detected | ≤ 1 mA at nominal voltage |
Switching state indicator | LED, yellow |
Compliance with standards and directives |
Standard conformity | |
| NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
| Electromagnetic compatibility | NE 21:2007 |
| Standards | EN IEC 60947-5-2 |
Approvals and certificates |
IECEx approval | |
| Equipment protection level Gb | IECEx PTB 11.0091X |
| Equipment protection level Da | IECEx PTB 11.0091X |
| Equipment protection level Mb | IECEx PTB 11.0091X |
ATEX approval | |
| Equipment protection level Gb | PTB 99 ATEX 2219 X |
| Equipment protection level Da | PTB 99 ATEX 2219 X |
UL approval | cULus Listed, General Purpose |
CCC approval | |
| Hazardous Location | 2020322315002306 |
NEPSI approval | |
| NEPSI certificate | GYJ16.1391X |
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Mechanical specifications |
Connection type | flexible leads with wire end ferrule |
Housing material | PBT |
Degree of protection | IP67 |
Cable | |
| Cable diameter | 1.1 mm ± 0.1 mm |
| Bending radius | > 10 x cable diameter |
| Material | PVC |
| Core cross section | 0.14 mm2 |
| Length | 175 mm |
Dimensions | |
| Height | 15 mm |
| Width | 10 mm |
| Length | 19.5 mm |
General information |
Use in the hazardous area | see instruction manuals |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
SC3,5-N0-Y98395
Product Documentation:
SC3,5-N0-Y98395
Safety and Security Documentation | Language | File Type | File Size |
Instruction manual | ENG | PDF | 177 KB
|
Design / Simulation:
SC3,5-N0-Y98395
Approvals:
SC3,5-N0-Y98395