Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive sensor NJ8-18GK-SN-10M-Y

NJ8-18GK-SN-10M-Y
  • 8 mm non-flush
  • ATEX approval Ex-i for zone 0-2 and zone 20-22
  • Degree of protection IP68

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ8-18GK-SN-10M-Y

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR with safety function
Rated operating distance8 mm
Installationnon-flush
Assured operating distance0 ... 6.48 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 200 Hz
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected≤ 1 mA
Functional safety related parameters
MTTFd11850 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
IECEx approval
Equipment protection level GaIECEx PTB 11.0092X
Equipment protection level GbIECEx PTB 11.0092X
Equipment protection level DaIECEx PTB 11.0092X
Equipment protection level MbIECEx PTB 11.0092X
ATEX approval
Equipment protection level GaPTB 00 ATEX 2049 X
Equipment protection level GbPTB 00 ATEX 2049 X
Equipment protection level DaPTB 00 ATEX 2049 X
Ambient conditions
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typecable
Housing materialCrastin (PBT), black
Sensing faceCrastin (PBT), black
Degree of protectionIP68
Cable
Cable diameter6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
Materialsilicone
Core cross section0.75 mm2
Length10 m
Dimensions
Length39 mm
Diameter18 mm
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274101
ECLASS 12.027274101
ECLASS 11.027272401
ECLASS 10.0.127272401
ECLASS 9.027272401
ECLASS 8.027272401
ECLASS 5.127272401
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ8-18GK-SN-10M-Y

Product Documentation: NJ8-18GK-SN-10M-Y

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF182 KB

Approvals: NJ8-18GK-SN-10M-Y

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2049 XALLPDF9587 KB
Worldwide PTB IECEx iaIECEx PTB 11.0092XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5056AALLPDF1334 KB
UK Declaration of Conformity (P+F)TDOC-6548AENGENGPDF1328 KB

Associated Products: NJ8-18GK-SN-10M-Y

Accessories

fa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.