Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCB50-FP-E2-C-P3-V1
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Rated operating distance | 50 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 40.5 mm |
Reduction factor rAl | 0.38 |
Reduction factor rCu | 0.35 |
Reduction factor r304 | 0.83 |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 10 ... 60 V |
Switching frequency | 0 ... 1 Hz |
Hysteresis | typ. 3 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 3 V |
Operating current | 0 ... 200 mA |
Off-state current | 0 ... 0.5 mA |
No-load supply current | ≤ 20 mA |
Time delay before availability | ≤ 1 s |
Tuning-out | ≥ 50 ms |
Operating voltage indicator | LED, green |
Switching state indicator | LED, yellow |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
CCC approval | Certified by China Compulsory Certification (CCC) |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 4-pin |
Housing material | PBT/metal |
Sensing face | PBT, active surface PTFE coated |
Housing base | metal |
Degree of protection | IP68 |
Dimensions | |
| Height | 40 mm |
| Width | 84 mm |
| Length | 84 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NCB50-FP-E2-C-P3-V1
Product Documentation:
NCB50-FP-E2-C-P3-V1
Design / Simulation:
NCB50-FP-E2-C-P3-V1
Approvals:
NCB50-FP-E2-C-P3-V1
Certificates | Certificate No. | Language | File Type | File Size |
China CCC SDOC | 2020970305000271 | ALL | PDF | 8396 KB
|
Associated Products:
NCB50-FP-E2-C-P3-V1
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|