General specifications |
Switching function | Normally closed (NC) |
Output type | Two-wire |
Rated operating distance | 30 mm |
Installation | non-flush |
Output polarity | AC |
Assured operating distance | 0 ... 24.3 mm |
Actual operating distance | 27 ... 33 mm typ. 30 mm |
Reduction factor rAl | 0.45 |
Reduction factor rCu | 0.4 |
Reduction factor r304 | 0.8 |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 20 ... 253 V 1) |
Switching frequency | 0 ... 20 Hz |
Hysteresis | 1 ... 10 typ. 5 % |
Voltage drop | ≤ 12 V |
Voltage drop at IL | |
| Voltage drop IL = 10 mA, switching element on | 6 ... 11 V typ. 9 V |
| Voltage drop IL = 20 mA, switching element on | 5 ... 9.5 V typ. 8 V |
| Voltage drop IL = 50 mA, switching element on | 4 ... 7.5 V typ. 6.8 V |
| Voltage drop IL = 100 mA, switching element on | 4 ... 7 V typ. 6.5 V |
| Voltage drop IL = 200 mA, switching element on | 4 ... 7 V typ. 6.5 V |
| Voltage drop IL = 200 mA, TU = 23° C, switching element on | 4 ... 7 V typ. 6 V |
| Voltage drop IL = 500 mA, switching element on | 4 ... 7 V typ. 6 V |
Momentary current (20 ms, 0.1 Hz) | 0 ... 3000 mA |
Operating current | 8 ... 500 mA |
Off-state current | 0.5 ... 1.95 mA typ. 1.2 mA |
| Off-state current UB 24 V, switching element off | 0.5 ... 1.7 mA typ. 1.2 µA |
Time delay before availability | ≤ 70 ms |
Operating voltage indicator | LED, green |
Switching state indicator | LED, yellow |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | Certified by China Compulsory Certification (CCC) |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Connection type | Connector plug 1/2"-20 UN , 3-pin |
Housing material | PBT/metal |
Sensing face | PBT |
Degree of protection | IP68 |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 118 mm |
Note | 1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V |