Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NJ30+U1+DW1-1
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Frequency range | 0.1 ... 1 Hz , adjustable |
Rated operating distance | 30 mm |
Installation | non-flush |
Output polarity | DC |
Assured operating distance | 0 ... 24.3 mm |
Reduction factor rAl | 0.4 |
Reduction factor rCu | 0.3 |
Reduction factor r304 | 0.85 |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 15 ... 60 V DC |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 2 V |
Operating current | 0 ... 100 mA |
No-load supply current | ≤ 25 mA |
Switching state indicator | LED 1: yellow |
Damping indicator | LED 2: yellow |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | screw terminals |
Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % |
Core cross section | up to 2.5 mm2 |
| Minimum core cross-section | without wire end ferrule 0.5 mm2 , with connector sleeves 0.34 mm2 |
| Maximum core cross-section | without wire end ferrule 2.5 mm2 , with connector sleeves 1.5 mm2 |
Housing material | PBT |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Height | 40 mm |
| Width | 40 mm |
| Length | 118 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27371811 |
ECLASS 12.0 | 27371811 |
ECLASS 11.0 | 27371811 |
ECLASS 10.0.1 | 27371811 |
ECLASS 9.0 | 27371811 |
ECLASS 8.0 | 27371811 |
ECLASS 5.1 | 27371811 |
ETIM 9.0 | EC001448 |
ETIM 8.0 | EC001448 |
ETIM 7.0 | EC001448 |
ETIM 6.0 | EC001448 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NJ30+U1+DW1-1
Product Documentation:
NJ30+U1+DW1-1
Design / Simulation:
NJ30+U1+DW1-1
Associated Products:
NJ30+U1+DW1-1
Accessories |
|
|
|
Mounting aid for VariKont, +U1+ and +U9* fa |
|
|
|
|
Receptacles, M12/M20; plastic versionfa |
|