Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
SJ3,5-S1N
General specifications |
Switching function | Normally open (NO) |
Output type | NAMUR with safety function |
Slot width | 3.5 mm |
Depth of immersion (lateral) | 5 ... 7 typ. 6 mm |
Installation | |
Safety Integrity Level (SIL) | up to SIL3 acc. to IEC 61508 Danger! In safety-related applications the sensor must be operated with a qualified fail safe interface from Pepperl+Fuchs, such as KFD2-SH-EX1. Consider the "exida Functional Safety Assessment" document which is available on www.pepperl-fuchs.com as an integral part of this product's documentation. |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8 V |
Switching frequency | 0 ... 2500 Hz |
Hysteresis | with NAMUR switch amplifier: 0.09 mm (e. g. Pepperl+Fuchs KCD2-SR-Ex1.LB) with safety switch amplifier 0.05 mm (e. g. Pepperl+Fuchs KFD2-SH-Ex1) |
Suitable for 2:1 technology | yes , with reverse polarity protection diode |
Rate of current rise | 2.1 mA / mm |
Current consumption | |
| Measuring plate not detected | ≤ 1 mA |
| Measuring plate detected | ≥ 3 mA |
Functional safety related parameters |
MTTFd | 7974 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
FM approval | |
| Control drawing | 116-0165 |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Mechanical specifications |
Connection type | flexible leads LiY , 500 mm |
Core cross section | 0.14 mm2 |
Housing material | PBT |
Degree of protection | IP67 |
Dimensions | |
| Height | 15 mm |
| Width | 10 mm |
| Length | 19.5 mm |
Note | only for non-ferrous metal Adjustable stop |
General information |
Use in the hazardous area | see instruction manuals |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
SJ3,5-S1N
Product Documentation:
SJ3,5-S1N
Design / Simulation:
SJ3,5-S1N
Associated Products:
SJ3,5-S1N
Accessories |
|
|
|
2-channel, NAMUR sensor input, Reduces field wiring by 50%, Supports 2:1 technologypa |
|