Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open/closed (NO/NC) programmable | |
Output type | AS-Interface | |
Rated operating distance | 6 mm | |
Installation | flush | |
Assured operating distance | 0 ... 5.67 mm | |
Reduction factor rAl | 0.28 | |
Reduction factor rCu | 0.25 | |
Reduction factor r304 | 0.75 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 26.5 ... 31.9 V via AS-i bus system | |
Switching frequency | ≥ 500 (P3=0), ≥ 100 (P3=1) | |
Hysteresis | typ. 5 % | |
Operating current | 20 mA | |
Time delay before availability | ≤ 1000 ms | |
Indicators/operating means | ||
LED POWER | AS-Interface voltage; LED green | |
LED IN | switching state (input); LED yellow | |
LED OUT | Dual LED yellow/red yellow: switching state red: error mode |
|
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Compliance with standards and directives | ||
Standard conformity | ||
Electromagnetic compatibility | EN 50295:1999 | |
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Cable connector M12 x 1 , PVC , 500 mm | |
Core cross section | 0.34 mm2 | |
Housing material | PBT | |
Degree of protection | IP67 | |
Mass | 90 g | |
Dimensions | ||
Height | 30 mm | |
Width | 45 mm | |
Length | 12 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 94 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 198 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB |