Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBN30-L2-A2-C-V1
General specifications |
Switching function | complementary |
Output type | PNP |
Rated operating distance | |
Installation | |
Output polarity | DC |
Assured operating distance | |
Reduction factor rAl | |
Reduction factor rCu | |
Reduction factor r304 | |
Nominal ratings |
Operating voltage | |
Switching frequency | |
Hysteresis | |
Reverse polarity protection | |
Short-circuit protection | |
Voltage drop | |
Operating current | |
No-load supply current | |
Constant magnetic field | |
Alternating magnetic field | |
Operating voltage indicator | |
Switching state indicator | |
Standard conformity |
Standards | |
Ambient conditions |
Ambient temperature | |
Mechanical specifications |
Housing material | |
Sensing face | |
Degree of protection | |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBN30-L2-A2-C-V1
Product Documentation:
NBN30-L2-A2-C-V1
Design / Simulation:
NBN30-L2-A2-C-V1