Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 30 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 24.3 mm | |
Actual operating distance | 27 ... 33 mm typ. 30 mm | |
Reduction factor rAl | 0.33 | |
Reduction factor rCu | 0.31 | |
Reduction factor r304 | 0.74 | |
Reduction factor rBrass | 0.38 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 150 Hz | |
Hysteresis | typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 2 V | |
Voltage drop at IL | ||
Voltage drop IL = 1 mA, switching element on | 0.5 ... 2.3 V typ. 0.9 V | |
Voltage drop IL = 10 mA, switching element on | 0.8 ... 2.2 V typ. 1.4 V | |
Voltage drop IL = 20 mA, switching element on | 0.9 ... 2.3 V typ. 1.5 V | |
Voltage drop IL = 50 mA, switching element on | 0.9 ... 2.5 V typ. 1.6 V | |
Voltage drop IL = 100 mA, switching element on | 1 ... 2.6 V typ. 1.8 V | |
Voltage drop IL = 200 mA, switching element on | 1.2 ... 2.8 V typ. 2 V | |
Operating current | 0 ... 200 mA | |
Off-state current | 0 ... 0.5 mA typ. 0.01 mA | |
Off-state current TU =40 °C, switching element off | ≤ 100 µA | |
No-load supply current | ≤ 20 mA | |
Time delay before availability | 80 ms | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1362 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
ATEX approval | ||
Equipment protection level Gc (nA) | PF15CERT3754X | |
Equipment protection level Dc (tc) | PF15CERT3774X | |
FM approval | hazardous (classified) location Non-incendive |
|
UL approval | cULus Listed, General Purpose | |
Marine approval | DNVGL TAA0000160 | |
Ambient conditions | ||
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Connection type | screw terminals | |
Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % |
|
Core cross section | up to 2.5 mm2 , stripped insulation length: 7 mm | |
Minimum core cross-section | min. 0.5 mm2 (incl. wire-end ferrules when using flexible conductors) | |
Maximum core cross-section | max. 2.5 mm2 (incl. wire-end ferrules when using flexible conductors) | |
Connection (system side) | screw terminals , M20 x 1.5 cable gland , usable thread length 9.1 mm , screw-in depth max. 9.1 mm | |
Housing material | PA | |
Sensing face | PA | |
Degree of protection | IP68 / IP69K | |
Mass | 225 g | |
Dimensions | ||
Height | 40 mm | |
Width | 40 mm | |
Length | 118 mm | |
Note | Tightening torque: 1.8 Nm (housing) | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 195 KB | |
Brief Instructions | |||
Instruction leaflet / Beipackzettel | ALL | 240 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 169 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2003 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 64 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
- DNV GL Marine | TAA0000160 Rev. No: 2 | ALL | 375 KB | |
Canada USA CSA Ordinary Location | 1007121 | ALL | 198 KB | |
Canada USA UL Ordinary Location | UL-US-2123898-3 / UL-CA-2119599-3 | ALL | 283 KB | |
Europe Pepperl+Fuchs ATEX Category 3 D Certificate | PF15CERT3774X | ALL | 1001 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G Certificate | PF15CERT3754X | ALL | 1015 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5255A | ALL | 2428 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|