Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NMB5-18GM65-E0-C-FE-V1
General specifications |
Switching function | Normally open (NO) |
Output type | NPN |
Rated operating distance | 5 mm |
Installation | flush in mild steel |
Output polarity | DC |
Assured operating distance | 0 ... 4.05 mm |
Actuating element | Ferrous targets |
Reduction factor rAl | 0 |
Reduction factor rCu | 0 |
Reduction factor r304 | 0.6 ... 0.8 |
Reduction factor rSt37 | 1 |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 10 ... 30 V |
Switching frequency | 2 Hz |
Hysteresis | 5 ... 15 typ. 10 % |
Reverse polarity protection | yes |
Short-circuit protection | yes |
Voltage drop | ≤ 2 V |
Operating current | 0 ... 200 mA |
Current consumption | < 14 mA |
Off-state current | ≤ 10 µA |
Constant magnetic field | 250 mT |
Alternating magnetic field | 250 mT |
Indicators/operating means |
Operation indicator | 4-way dual LED Green: power Yellow: output |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | V1 connector (M12 x 1), 4-pin |
Housing material | Xylan coated - Stainless steel 1.4305 / AISI 303 |
Sensing face | Xylan coated - Stainless steel 1.4305 / AISI 303 |
Degree of protection | IP67 / IP68 / IP69K - cordset dependent according to cable specification |
Dimensions | |
| Length | 65 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NMB5-18GM65-E0-C-FE-V1
Design / Simulation:
NMB5-18GM65-E0-C-FE-V1
Associated Products:
NMB5-18GM65-E0-C-FE-V1
Accessories |
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, POC cable welding-bead resistant orange, suitable for robotic applications, torsion resistant, oil resistant, molecularly cross-linkedfa |
|
|
|
|
Mounting aidfa |
|