Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product NJ60-FP-E2-P2-V1
Not available for purchase
Not available for purchase

Inductive sensor NJ60-FP-E2-P2-V1

NJ60-FP-E2-P2-V1
  • 3-wire DC
  • 60 mm non-flush
  • Operating distance adjustable via potentiometer

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ60-FP-E2-P2-V1

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance60 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 48.6 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type3-wire
Adjustment aidLED, green/red
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 20 Hz
Hysteresis3 ... 15 typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 200 mA
No-load supply current≤ 20 mA
Time delay before availability≤ 20 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
Ambient conditions
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Mechanical specifications
Connection typeConnector plug
Housing materialPOM
Sensing facePOM
Degree of protectionIP65
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Height40 mm
Width80 mm
Length80 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ60-FP-E2-P2-V1

Design / Simulation: NJ60-FP-E2-P2-V1

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ64 KB

Approvals: NJ60-FP-E2-P2-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF198 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.