Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBB5-18GM60-I3-V1
General specifications |
Output type | Analog current output |
Installation | flush |
Output polarity | DC |
Measuring range | 1 ... 5 mm |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 10 ... 30 V |
Repeat accuracy | 0 ... 20 µm |
No-load supply current | ≤ 12 mA |
Analog output |
Output type | 0 ... 20 mA |
Slope of output characteristic | 5 mA / mm |
Linearity error | ≤ ± 4 % of full-scale value |
Load resistor | ≤ 1000 Ω |
Rate of current rise | |
| 0 ... 20 mA | max. 4.8 A/s |
| 20 ... 0 mA | max. 4.6 A/s |
Recovery time | 1 ... 10 ms , typ. 5 ms |
Adjustment tolerance zero point | ≤ ± 10 % of full-scale value |
Temperature drift | ≤ ± 0.1 %/K of the measured value |
Operating voltage | ≤ 1 % |
Residual ripple | ± 30 µA |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | Connector plug M12 x 1 , 4-pin |
Housing material | brass, nickel-plated |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Length | 60 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBB5-18GM60-I3-V1
Product Documentation:
NBB5-18GM60-I3-V1
Design / Simulation:
NBB5-18GM60-I3-V1
Approvals:
NBB5-18GM60-I3-V1
Associated Products:
NBB5-18GM60-I3-V1
Accessories |
|
|
|
Mounting flange, 18 mm, Retainer for all cylindrical sensors with M18 thread, Simple installation and exact setting, Large sensing range (max. 20 mm)fa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|