Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product NBN40-U2-UU
Not available for purchase
Not available for purchase

Inductive sensor NJ30+U2+W

NJ30+U2+W
  • Limit switch style housing
  • 2-wire AC

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ30+U2+W

General specifications
Switching functionNormally open/closed (NO/NC)
Output typeTwo-wire
Rated operating distance30 mm
Installationnon-flush
Output polarityAC
Assured operating distance0 ... 24.3 mm
Actual operating distance27 ... 33 mm typ. 30 mm
Reduction factor rAl 0.45
Reduction factor rCu 0.4
Reduction factor r304 0.8
Output type2-wire
Nominal ratings
Operating voltage20 ... 253 V 1)
Switching frequency0 ... 20 Hz
Hysteresis1 ... 10 typ. 5 %
Voltage drop≤ 5 V
Momentary current
(20 ms, 0.1 Hz)
0 ... 3000 mA
Operating current8 ... 500 mA
Off-state current0.5 ... 1.95 mA typ. 1.2 mA
Off-state current UB 24 V, switching element off0.5 ... 1.7 mA typ. 1.2 µA
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd653 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connection typescrew terminals
Core cross section≤ 2.5 mm2
Housing materialPBT housing/PBT base
Sensing facePBT
Degree of protectionIP68
Dimensions
Height40 mm
Width40 mm
Length118 mm
Note1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V
Safety fuse ≤ 2 A (quick-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ30+U2+W

Product Documentation: NJ30+U2+W

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF210 KB

Design / Simulation: NJ30+U2+W

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP181 KB

Approvals: NJ30+U2+W

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF198 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB

Associated Products: NJ30+U2+W

Accessories
Modular mounting bracket fa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.