Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 3 mm (approx. 3.5 mm at 85 °C [185 °F]) | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 2.4 mm | |
Actual operating distance | 2.7 ... 3.3 mm typ. | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.8 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 5 ... 60 V | |
Switching frequency | 0 ... 2000 Hz | |
Hysteresis | typ. 0.2 mm | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | no | |
Voltage drop | ≤ 5 V | |
Voltage drop at IL | ||
Voltage drop IL = 10 mA, switching element on | 0.8 ... 4.8 V typ. 3.8 V | |
Operating current | 4 ... 100 mA | |
Lowest operating current | 4 mA | |
Off-state current | 0 ... 1 mA typ. 0.7 mA | |
Time delay before availability | ≤ 1 ms | |
Switching state indicator | LED, yellow | |
Limit data | ||
Tightening torque, fastening screws | 0.4 Nm | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Ambient conditions | ||
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 220 mm | |
Core cross section | 0.14 mm2 | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 10.2 mm | |
Width | 27.8 mm | |
Length | 16 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 130 KB |