Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NJ10-30GK50-E2-15M
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Rated operating distance | 10 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 8.1 mm |
Actual operating distance | 9 ... 11 mm typ. 10 mm |
Reduction factor rAl | 0.22 |
Reduction factor rCu | 0.19 |
Reduction factor r304 | 0.66 |
Reduction factor rBrass | 0.33 |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 10 ... 60 V |
Switching frequency | 0 ... 800 Hz |
Hysteresis | 1 ... 15 typ. 5 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 2.8 V |
Voltage drop at IL | |
| Voltage drop IL = 10 mA, switching element on | 0.9 ... 2.4 V typ. 1.7 V |
| Voltage drop IL = 20 mA, switching element on | 0.9 ... 2.4 V typ. 1.7 V |
| Voltage drop IL = 50 mA, switching element on | 0.9 ... 2.5 V typ. 1.7 V |
| Voltage drop IL = 100 mA, switching element on | 1 ... 2.6 V typ. 1.8 V |
| Voltage drop IL = 200 mA, switching element on | 1.2 ... 2.8 V typ. 2 V |
Operating current | 0 ... 200 mA |
Off-state current | 0 ... 0.5 mA typ. 0.01 mA |
No-load supply current | ≤ 9 mA |
Time delay before availability | ≤ 50 ms |
Switching state indicator | - |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | Certified by China Compulsory Certification (CCC) |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Connection type | cable PVC , 15 m |
Core cross section | 0.75 mm2 |
Housing material | PBT |
Sensing face | PBT |
Degree of protection | IP68 |
Dimensions | |
| Length | 50 mm |
| Diameter | 30 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NJ10-30GK50-E2-15M
Product Documentation:
NJ10-30GK50-E2-15M
Design / Simulation:
NJ10-30GK50-E2-15M
Approvals:
NJ10-30GK50-E2-15M
Associated Products:
NJ10-30GK50-E2-15M
Accessories |
|
|
|
Mounting flange, 30 mmfa |
|