Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBB3-V3-Z4-2M
General specifications |
Rated operating distance | 3 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 2.4 mm |
Actual operating distance | 2.7 ... 3.3 mm typ. |
Reduction factor rAl | 0.4 |
Reduction factor rCu | 0.3 |
Reduction factor r304 | 0.8 |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 5 ... 60 V DC |
Switching frequency | 0 ... 2000 Hz |
Hysteresis | typ. 0.2 mm |
Reverse polarity protection | reverse polarity protected |
Voltage drop | ≤ 5 V |
Voltage drop at IL | |
| Voltage drop IL = 10 mA, switching element on | 0.8 ... 4.8 V typ. 3.8 V |
Operating current | 4 ... 100 mA |
Lowest operating current | 4 mA |
Off-state current | 0 ... 1 mA typ. 0.7 mA |
Time delay before availability | ≤ 1 ms |
Switching state indicator | LED, yellow |
Limit data |
Tightening torque, fastening screws | 0.4 Nm |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | Certified by China Compulsory Certification (CCC) |
Ambient conditions |
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Connection type | cable PVC , 2 m |
Core cross section | 0.14 mm2 |
Housing material | PBT |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Height | 10.2 mm |
| Width | 27.8 mm |
| Length | 16 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBB3-V3-Z4-2M
Product Documentation:
NBB3-V3-Z4-2M
Design / Simulation:
NBB3-V3-Z4-2M