Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NEB3-8GM45-E1
General specifications |
Switching function | Normally closed (NC) |
Output type | NPN |
Rated operating distance | 3 mm |
Installation | quasi flush |
Output polarity | DC |
Assured operating distance | 0 ... 2.4 mm |
Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 9 mm x 9 mm x 1 mm |
Reduction factor rAl | 0.5 |
Reduction factor rCu | 0.3 |
Reduction factor r304 | 0.8 |
Reduction factor rBrass | 0.5 |
Output type | 3-wire |
Nominal ratings |
Installation conditions | |
| A | in steel 1.0037 (St37): 1 mm |
| B | 6 mm |
| C | 9 mm |
| F | 16 mm |
Operating voltage | 10 ... 30 V DC |
Switching frequency | 0 ... 1500 Hz |
Hysteresis | 0.03 ... 0.3 mm |
Reverse polarity protection | yes |
Short-circuit protection | pulsing |
Overload resistance | yes |
Wire breakage protection | yes |
Surge suppression | yes |
Ripple | 10 % |
Voltage drop | ≤ 2 V |
Repeat accuracy | 0.15 mm |
Operating current | 0 ... 200 mA , above 50°C max. 150 mA |
Off-state current | ≤ 10 µA |
No-load supply current | ≤ 15 mA |
Time delay before availability | ≤ 50 ms |
Switching state indicator | LED, yellow |
Functional safety related parameters |
MTTFd | 1740 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
EAC conformity | TR CU 020/2011 |
UL approval | cULus Listed, General Purpose, Class 2 Power Source |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | cable PUR , 2 m |
Core cross section | 0.14 mm2 |
Housing material | brass, nickel-plated |
Sensing face | PBT |
Degree of protection | IP67 |
Mass | 50 g |
Dimensions | |
| Length | 45 mm |
| Diameter | 8 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NEB3-8GM45-E1
Product Documentation:
NEB3-8GM45-E1
Design / Simulation:
NEB3-8GM45-E1
Associated Products:
NEB3-8GM45-E1
Accessories |
|
|
|
Mounting flange, 8 mmfa |
|