Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
3RG4013-3AG04-PF
General specifications |
Installation | flush |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN IEC 60947-5-2 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
Mechanical specifications |
Dimensions | |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
3RG4013-3AG04-PF
Design / Simulation:
3RG4013-3AG04-PF
Approvals:
3RG4013-3AG04-PF
Associated Products:
3RG4013-3AG04-PF
Accessories |
|
|
|
Mounting flange, 18 mmfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|