Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Inductive sensor NBN8-12GM50-E2-V1-Y323749

NBN8-12GM50-E2-V1-Y323749
  • 8 mm non-flush
  • Increased operating distance
  • Extended temperature range

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN8-12GM50-E2-V1-Y323749

General specifications
Switching functionNormally open (NO)
Output typePNP
Rated operating distance8 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 6.48 mm ( -25 ... 70 °C (-13 ... 158 °F) )
0 ... 6.08 mm ( -40 ... -25 °C (-40 ... -13 °F) )
Reduction factor rAl 0.39
Reduction factor rCu 0.3
Reduction factor r304 0.7
Reduction factor rBrass 0.45
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V
Switching frequency0 ... 1500 Hz
Hysteresistyp. 5%
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 200 mA
No-load supply current≤ 16 mA
Switching state indicatorMultihole-LED, yellow
Functional safety related parameters
MTTFd1560 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Dimensions
Length50 mm
Diameter12 mm
General information
Scope of deliverySupplied with 2 nuts without toothed locking

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN8-12GM50-E2-V1-Y323749

Design / Simulation: NBN8-12GM50-E2-V1-Y323749

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP62 KB

Approvals: NBN8-12GM50-E2-V1-Y323749

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2019259-3 / UL-CA-2015551-3ALLPDF288 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB

Associated Products: NBN8-12GM50-E2-V1-Y323749

Accessories

Mounting flange, 12 mmfa

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.