Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBN4-12GS40-Z4L-3G-3D
General specifications |
Switching function | Normally open (NO) |
Output type | Two-wire with minimum off-state current |
Rated operating distance | 4 mm |
Installation | non-flush |
Output polarity | DC |
Assured operating distance | 0 ... 3.24 mm |
Actual operating distance | 3.6 ... 4.4 mm typ. |
Reduction factor rAl | 0.4 |
Reduction factor rCu | 0.36 |
Reduction factor r304 | 0.7 |
Output type | 2-wire |
Nominal ratings |
Operating voltage | 4 ... 30 V |
Switching frequency | 0 ... 700 Hz |
Hysteresis | 1 ... 10 typ. 5 % |
Reverse polarity protection | yes |
Short-circuit protection | pulsing |
Voltage drop | ≤ 4 V |
Operating current | 2 ... 30 mA |
Lowest operating current | 2 mA |
Off-state current | ≤ 200 µA |
Switching state indicator | all direction LED, yellow |
Functional safety related parameters |
MTTFd | 1536 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
Approvals and certificates |
ATEX approval | |
| Equipment protection level Gc (ec) | PF 19 CERT 5167 X |
| Equipment protection level Dc (tc) | PF 15 CERT 3774 X |
UL approval | cULus Listed, General Purpose, Class 2 Power Source |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | cable PVC , 2 m |
Core cross section | 0.14 mm2 |
Housing material | Stainless steel 1.4305 / AISI 303 |
Sensing face | PBT |
Degree of protection | IP67 |
Mass | 46 g |
Dimensions | |
| Length | 40 mm |
| Diameter | 12 mm |
General information |
Scope of delivery | 2 self locking nuts in scope of delivery |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBN4-12GS40-Z4L-3G-3D
Product Documentation:
NBN4-12GS40-Z4L-3G-3D
Approvals:
NBN4-12GS40-Z4L-3G-3D
Associated Products:
NBN4-12GS40-Z4L-3G-3D
Accessories |
|
|
|
Mounting flange, 12 mmfa |
|