Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBN8-18GM50-E2
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Rated operating distance | 8 mm |
Installation | non-flush |
Output polarity | DC |
Assured operating distance | 0 ... 6.48 mm |
Reduction factor rAl | 0.5 |
Reduction factor rCu | 0.4 |
Reduction factor r304 | 0.7 |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 10 ... 30 V |
Switching frequency | 0 ... 500 Hz |
Hysteresis | typ. 5% |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 3 V |
Operating current | 0 ... 200 mA |
Off-state current | 0 ... 0.5 mA typ. 0.1 µA at 25 °C |
No-load supply current | ≤ 18 mA |
Switching state indicator | all direction LED, yellow |
Functional safety related parameters |
MTTFd | 1190 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
Approvals and certificates |
EAC conformity | TR CU 020/2011 |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection type | cable PVC , 2 m |
Core cross section | 0.34 mm2 |
Housing material | brass, nickel-plated |
Sensing face | PBT |
Degree of protection | IP67 |
Cable | |
| Cable diameter | 4.8 mm ± 0.2 mm |
| Bending radius | > 10 x cable diameter |
Dimensions | |
| Length | 50 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBN8-18GM50-E2
Product Documentation:
NBN8-18GM50-E2
Design / Simulation:
NBN8-18GM50-E2
Approvals:
NBN8-18GM50-E2
Associated Products:
NBN8-18GM50-E2
Accessories |
|
|
|
Mounting flange, 18 mmfa |
|