Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
CCN10-F46A-N1
General specifications |
Switching function | Normally open (NO) |
Output type | NAMUR |
Rated operating distance | 10 mm |
Installation | non-flush |
Assured operating distance | 0 ... 7 mm |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) |
Switching frequency | 0 ... 10 Hz |
Hysteresis | 1 ... 10 typ. 5 % |
Current consumption | |
| Measuring plate not detected | max. 1 mA |
| Measuring plate detected | ≥ 2.2 mA |
Time delay before availability | ≤ 50 ms |
Standard conformity |
EMC in accordance with | IEC / EN 60947-5-2:1999 |
Standards | DIN EN 60947-5-6 (NAMUR) |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Connection type | cable FEP , 2 m |
Core cross section | 0.14 mm2 |
Housing material | PVDF |
Sensing face | PVDF |
Degree of protection | IP67 |
Dimensions | |
| Height | 20 mm |
| Width | 50 mm |
| Length | 10.5 mm |
Note | cable tensile strength 20 N |
ATEX |
Data for Ex areas | |
| Effective internal capacitance | ≤ 100 nF |
| Effective internal inductance | ≤ 20 µH |
Classifications
System | Classcode |
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Details:
CCN10-F46A-N1
Product Documentation:
CCN10-F46A-N1
Design / Simulation:
CCN10-F46A-N1