Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
PB1-010-9
Product Description |
Palm Button |
General specifications |
Description | hand sensitive actuation |
Nominal ratings |
Operating voltage | 120 V AC / 45 - 60 Hz |
Current consumption | 40 mA |
Indicators/operating means |
Switching state | 1 LED |
Output |
Number/Type | 2 NO; 2 NC |
Output type | Contact set ; Relay output (contacts are one-way guided) |
Switching voltage | max. 250 V AC |
Switching current | 1 A AC/DC ( resistive load and inductive load ) |
Switch-on delay | ≤ 60 ms |
Switch-off delay | ≤ 80 ms |
Mechanical life | ≥ 5 x 107 |
Electrical life | ≥ 5 x 106 |
Electromagnetic compatibility |
Electrostatic discharge | |
| Contact discharging | 8 kV |
Electromagnetic fields | |
| Radio frequency immunity IEC61000-4-3 | 10 V/m , see note 1 |
| Burst IEC 61000-4-4 | 4 kV |
| Surge IEC 61000-4-5 | symmetrical: 1000 V asymmetrical: 2000 V |
Conducted noise immunity IEC 61000-4-6 | 10 V rms , see note 1 |
Approvals and certificates |
UL approval | UL 991 |
CSA approval | CSA C22.2, No. 14 |
Ambient conditions |
Ambient temperature | -18 ... 50 °C (0 ... 122 °F) |
Mechanical specifications |
Connection type | screw terminals |
Degree of protection | IP64 |
Material | Palm Button : Noryl N190 Protective cap Noryl N190 |
Note | Palm Button |
Classifications
System | Classcode |
ECLASS 13.0 | 27371238 |
ECLASS 12.0 | 27371238 |
ECLASS 11.0 | 27371238 |
ECLASS 10.0.1 | 27371238 |
ECLASS 9.0 | 27371238 |
ECLASS 8.0 | 27371238 |
ECLASS 5.1 | 27371238 |
ETIM 9.0 | EC002571 |
ETIM 8.0 | EC002571 |
ETIM 7.0 | EC002571 |
ETIM 6.0 | EC002571 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Details:
PB1-010-9
Design / Simulation:
PB1-010-9
Associated Products:
PB1-010-9
Accessories |
|
|
|
one hub boxfa |
|
|
|
|
Ring guardfa |
|