Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
CBN15-18GS75-E2
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Rated operating distance | 2 ... 15 mm |
Installation | non-flush |
Output polarity | DC |
Output type | 3-wire |
Nominal ratings |
Installation conditions | |
| A | 30 mm |
| B | 18 mm |
| C | 30 mm |
| F | 36 mm |
Operating voltage | 10 ... 30 V |
Switching frequency | 0 ... 100 Hz |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | pulsing |
Voltage drop | ≤ 1.5 V |
Temperature drift | max. 20 % at -5 ... 55 °C (23 ... 131 °F) |
Operating current | 0 ... 100 mA |
No-load supply current | ≤ 15 mA |
Time delay before availability | max. 300 ms |
Indicators/operating means |
LED green | Operating display |
LED yellow | indication switching state |
Potentiometer | sensitivity adjustment |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN IEC 60947-5-2 |
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Connection type | cable PUR , 2 m |
Core cross section | 0.34 mm2 |
Housing material | Stainless steel 1.4305 / AISI 303 |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Length | 75 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Details:
CBN15-18GS75-E2
Product Documentation:
CBN15-18GS75-E2
Design / Simulation:
CBN15-18GS75-E2
Approvals:
CBN15-18GS75-E2
Associated Products:
CBN15-18GS75-E2
Accessories |
|
|
|
fa |
|