NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | NAMUR | |
Rated operating distance | 4 mm | |
Installation | non-flush | |
Assured operating distance | 0 ... 2.88 mm | |
Output type | 2-wire | |
Nominal ratings | ||
Installation conditions | ||
A | 20 mm | |
B | 80 mm | |
C | 12 mm | |
F | 70 mm | |
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Operating voltage | 7 ... 12 V | |
Switching frequency | 0 ... 1 Hz | |
Current consumption | ||
Measuring plate not detected | ≤ 1 mA | |
Measuring plate detected | ≥ 2.4 mA | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN 60947-5-2:2007 EN 60947-5-2/A1:2012 IEC 60947-5-2:2007 IEC 60947-5-2 AMD 1:2012 |
|
Approvals and certificates | ||
ATEX approval | ||
Equipment protection level Ga | TÜV 03 ATEX 2003 X | |
Equipment protection level Gb | TÜV 03 ATEX 2003 X | |
Equipment protection level Da | TÜV 03 ATEX 2003 X | |
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 55 mm with Connector, 99-3431-216-04, Binder | |
Core cross section | 0.34 mm2 | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP68 | |
Cable | ||
Bending radius | > 10 x cable diameter | |
Dimensions | ||
Length | 60 mm | |
Diameter | 12 mm | |
General information | ||
Supplementary information | Note! When making the electrical connection, ensure that the sensor cable is protected against mechanical stress! |
|
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274201 |
ECLASS 12.0 | 27274201 |
ECLASS 11.0 | 27270102 |
ECLASS 10.0.1 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 5.1 | 27270102 |
ETIM 9.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 219 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 176 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 198 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
EU TUV Nord ATEX ia 2G, 1G, 1D s. certificate | TÜV 03 ATEX 2003 X | ALL | 10461 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|